Datasheet
TV7H 015-02Y

TV7H 015-02Y

  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 2 Contacts
  • 67 mm x 75 mm x 43 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 30/04/2025, 9:15 pm