Datasheet
T. 422-01Y-M20-1090/ 2186

T. 422-01Y-M20-1090/ 2186

  • with rod lever made of seawater-resistant brass
  • Protection class IP66, IP67
  • Metal enclosure
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/10/2025, 2:01 am