Datasheet
UVH 431Y-M20

UVH 431Y-M20

  • Metal enclosure
  • 1 Contact
  • 62 mm x 58 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 1 Cable entry M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 22/06/2025, 8:35 pm