Datasheet
RSS 36-I1-SD-ST

RSS 36-I1-SD-ST

  • Individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • 1 x connector socket M12, 8-pole
  • Actuation from side
  • Max. 31 sensors can be wired in series.
  • serial diagnostic output
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/04/2025, 3:28 pm