Datasheet
AZM 415-33ZPDK 24VAC/DC

AZM 415-33ZPDK 24VAC/DC

  • Ball latch for each door, individually adjustable up to 400 N
  • 3 switches in one enclosure
  • Spring-loaded actuators
  • for double doors
  • 141 mm x 125 mm x 46,5 mm
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 04/09/2025, 3:45 pm