Datasheet
AST11 L-AS2

AST11 L-AS2

  • Input module with cable (AS-i), length 2 m
  • For sensors with NC / NO combination
  • AS-i connection, Pre-wired cable, 2-pole
  • Sensor connection, Pre-wired cable 2 m
  • NOTICE: Not available!
  • Input module for 2 safe inputs for mechanical contacts
  • Thermoplastic enclosure
  • AS-Interface LED and status display
  • 86,5 mm x 28 mm x 28 mm
  • Long life
  • Integrated AS-Interface

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 02/02/2025, 1:42 pm