Datasheet
ZV7H 256-11Z-2138

ZV7H 256-11Z-2138

  • 2 cable entries M 20 x 1.5
  • Snap action with constant contact pressure up to switching point
  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/10/2025, 8:52 am