Datasheet
Roller lever - rubber roller Ø 50mm

Roller lever - rubber roller Ø 50mm

  • with rubber roller 50 mm diameter
  • Lever angle adjustable in 10° steps
  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • suitable for elevators
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 30/04/2025, 2:12 pm