Datasheet
ZV7H 236-11Z-M20

ZV7H 236-11Z-M20

  • Snap action with constant contact pressure up to switching point
  • 1 Cable entry M 20 x 1.5
  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 09/03/2025, 1:01 pm