Datasheet
PS315-Z02-N306

PS315-Z02-N306

  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • with rubber roller 50 mm diameter
  • Metal enclosure
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50041
  • Lever angle adjustable in 15° steps
  • length adjustable in 2 mm steps
  • LED version available

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 06/09/2025, 2:20 am