Datasheet
AZ315-T12R

AZ315-T12R

  • Design to EN 50041
  • Metal enclosure
  • Actuator heads can be repositioned in steps 4 x 90°
  • Different contact options
  • Latching force 12N or 30N depending on variant

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 13/01/2025, 10:27 am