Datasheet
AZM300B-I2-ST-AS-A

AZM300B-I2-ST-AS-A

  • Thermoplastic enclosure
  • Repeated individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • Suitable for hinged and sliding guards
  • 3 different directions of actuation
  • Actuator monitored
  • Power to lock
  • Magnet supply through the AS-Interface
  • hygienic design
  • Protection class IP 69
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • I-variants with coding level HIGH to ISO 14119
  • 2 integrated snap-in stages

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 11:44 am