IFL 15-30L-10/01N

Item number: 101127037

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 1 Cable entry PG9 x 1.5
  • Metal enclosure
  • DC 3-wire
  • Wiring compartment
  • Long design
  • Design M30

Ordering data

Note (Delivery capacity)

Not available!

Product type description

IFL 15-30L-10/01N

Article number (order number)

101127037

EAN (European Article Number)

4030661278360

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Cylinder, thread

Installation conditions (mechanical)

not flush

Housing material

Brass

Housing coating material

nickel-plated

Active area

Plastic

Material of the nuts

Brass

Gross weight

140 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

3

Mechanical data

Tightening torque of nuts, maximum

30 Nm

Mechanical data - Switching distances according EN IEC 60947-5-3

Nominal switching distance Sn

15 mm

Mechanical data - Connection technique

Termination

Screw connection

Cable section, maximum

1 x 1.5 mm²

Mechanical data - Dimensions

ISO thread of the sensor

M30

width across flats

36 BK

Length of sensor

118 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Protection class

0

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

5.5 mA

Rated operating voltage

10 ... 60 VDC

Operating current

400 mA

Switching element

NO contact or NC contact

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Switching frequency, approx.

100 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.5 V

Current at Voltage drop Ud

0.4 A

Design of control elements

n-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Note

Note (General)

Instead of nuts, a mounting clamp can be provided.

Programmable by repositioning the plug-in jumper at the terminal screws

Language filter

Download the latest version of Adobe Reader

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 4:07 am