IFL - M12

IFL - M12

  • Design M12
Product type description:

IFL (1)-(2)(3)-(4)(5)(6)(7)(8)-(9)


(1)
2Switching distance 2 mm
4Switching distance 4 mm
BQuasi-embeddable

(2)
12Cylinder, thread M12, metal
120Cylinder, thread M12, plastic

(3)
withoutStandard body
MMiniature body
LLong design

(4)
01Opener (NC)
10Normally open contact (NO)
10/01NO contact / NC contact with wiring compartment
111 NO contact / 1 NC contact antivalent

(5)
withoutCable
STMale connector
TConductor with strain relief

(6)
withoutStandard connector version
2Alternative conector version

(7)
Nn-type
Pp-type

(8)
KMax. fuse rating
1pulsed

(9)
2033Stainless steel enclosure
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Protection circuit integrated

Protection class (Operating resource)

Enclosure material

Material of the nuts

Number of cable wires

IFL 2-12-01STN

Item number 101101329

Inductive proximity switch

IFL 2-12-01STP

Item number 101100696

Inductive proximity switch

IFL 2-12-10P

Item number 101097496

Inductive proximity switch

IFL 2-12-10STN

Item number 101101328

Inductive proximity switch

IFL 2-12-10STP

Item number 101099562

Inductive proximity switch

IFL 2-12L-01STN

Item number 101117696

Inductive proximity switch

IFL 2-12L-01STP

Item number 101113716

Inductive proximity switch

IFL 2-12L-10STN

Item number 101114553

Inductive proximity switch

IFL 2-12M-01P

Item number 101097202

Inductive proximity switch

IFL 2-12M-01STN

Item number 101115290

Inductive proximity switch

IFL 2-12M-01STP

Item number 101096909

Inductive proximity switch

IFL 2-12M-10P

Item number 101083090

Inductive proximity switch