IFOD 10-30-10/01P

Item number: 103038716

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:
IFOD (1)-(2)-(3)(4)

(1)
8Switching distance 800 mm
10Switching distance 1000 mm

(2)
30Cylinder, thread M30, metal
300Cylinder, thread M30, plastic

(3)
01Opener (NC)
10Normally open contact (NO)
10/01NO contact / NC contact with wiring compartment
111 NO contact / 1 NC contact antivalent

(4)
withoutDesign of control output Two-wire
Pp-type
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Metal enclosure
  • DC 3-wire
  • Wiring compartment can be turned 180°
  • Design M30
  • Wiring compartment

Ordering data

Product type description

IFOD 10-30-10/01P

Article number (order number)

103038716

EAN (European Article Number)

4030661545974

eCl@ss number, version 12.0

27-27-09-03

eCl@ss number, version 11.0

27-27-09-03

eCl@ss number, version 9.0

27-27-09-03

ETIM number, version 7.0

EC001821

ETIM number, version 6.0

EC001821

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Cylinder, thread

Housing material

Brass

Housing coating material

nickel-plated

Active area

Plastic

Material of the nuts

Brass

Detection range Sd, maximum

1,000 mm

Gross weight

148 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

3

Mechanical data

Tightening torque of nuts, maximum

30 Nm

Mechanical data - Connection technique

Termination

Screw connection

Cable section, maximum

3 x 1.5 mm²

Wire cross-section

15 AWG

Mechanical data - Dimensions

ISO thread of the sensor

M30

width across flats

36 BK

Length of sensor

118 mm

Width of sensor

46 mm

Height of sensor

46 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-5 ... +70 °C

Protection class

II

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

2.4 mA

Rated operating voltage

15 ... 60 VDC

Operating current

400 mA

Switching element

NO contact or NC contact

Protection circuit integrated

inductive interference protection

Switching frequency, approx.

100 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

2 V

Current at Voltage drop Ud

0.4 A

Design of control elements

p-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Language filter

Operating instructions and Declaration of conformity

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 10:22 pm