IFOD 8-300-10/01
Item number:
103038715
IFOD 8-300-10/01
Item number:
103038715
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: IFOD (1)-(2)-(3)(4) |
(1) | |
8 | Switching distance 800 mm |
10 | Switching distance 1000 mm |
(2) | |
30 | Cylinder, thread M30, metal |
300 | Cylinder, thread M30, plastic |
(3) | |
01 | Opener (NC) |
10 | Normally open contact (NO) |
10/01 | NO contact / NC contact with wiring compartment |
11 | 1 NO contact / 1 NC contact antivalent |
(4) | |
without | Design of control output Two-wire |
P | p-type |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Thermoplastic enclosure
- AC 2-wire
- Wiring compartment can be turned 180°
- Design M30
- Wiring compartment
Ordering data
Product type description |
IFOD 8-300-10/01 |
Article number (order number) |
103038715 |
EAN (European Article Number) |
4030661545967 |
eCl@ss number, version 12.0 |
27-27-09-03 |
eCl@ss number, version 11.0 |
27-27-09-03 |
eCl@ss number, version 9.0 |
27-27-09-03 |
ETIM number, version 7.0 |
EC001821 |
ETIM number, version 6.0 |
EC001821 |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
Cylinder, thread |
Housing material |
Plastic |
Active area |
Plastic |
Material of the nuts |
Plastic |
Material of the washer |
Perbunan® |
Detection range Sd, maximum |
800 mm |
Gross weight |
72 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of cable wires |
2 |
Mechanical data
Tightening torque of nuts, maximum |
4 Nm |
Mechanical data - Connection technique
Termination |
Screw connection |
Cable section, maximum |
2 x 1.5 mm² |
Wire cross-section |
15 AWG |
Mechanical data - Dimensions
ISO thread of the sensor |
M30 |
width across flats |
36 BK |
Length of sensor |
118 mm |
Width of sensor |
46 mm |
Height of sensor |
46 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-5 ... +70 °C |
Protection class |
II |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
10 kV |
Electrical data
Rated supply frequency, minimum |
45 Hz |
Rated supply frequency, maximum |
65 Hz |
Type of voltage range |
DC |
Operating current, minimum |
10 mA |
Rated operating voltage |
15 ... 250 VAC |
Operating current |
500 mA |
Switching element |
NO contact or NC contact |
Protection circuit integrated |
inductive interference protection |
Switching frequency, approx. |
10 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
7 V |
Current at Voltage drop Ud |
0.5 A |
Design of control elements |
Two-wire |
Current leakage Ir, maximum |
3 mA |
Status indication
Note (Integral System Diagnostics, status ) |
yellow LED |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/04/2024, 6:25 am