LOCKOUT TAG SZ 16/335
Item number:
101110500
LOCKOUT TAG SZ 16/335
Item number:
101110500
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Up to 6 padlocks can be fitted
- The lockout tag can be mounted on a chain near to the safety switch
Ordering data
Product type description |
LOCKOUT TAG SZ 16/335 |
Article number (order number) |
101110500 |
EAN (European Article Number) |
4030661104270 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Material |
Stainless steel |
Gross weight |
55 g |
Note
Note (General) |
Up to 6 padlocks. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
Mounting and wiring instructions
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Operating principle
Operating principle
Operating principle
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/04/2024, 11:35 pm