MOUNTING PLATES KPL. MP BDF 200
Item number:
101214126
MOUNTING PLATES KPL. MP BDF 200
Item number:
101214126
- Mounting plate for easy and quick assembly
- Metal, powder-coated
- suitable for left and right hinged doors
Ordering data
Product type description |
MOUNTING PLATES KPL. MP BDF 200 |
Article number (order number) |
101214126 |
EAN (European Article Number) |
4030661399126 |
eCl@ss number, version 12.0 |
27-37-12-26 |
eCl@ss number, version 11.0 |
27-37-12-26 |
eCl@ss number, version 9.0 |
27-37-12-26 |
ETIM number, version 7.0 |
EC001020 |
ETIM number, version 6.0 |
EC001020 |
General data
Housing coating material |
powder-coated |
Material |
Metal film |
Colour of the product |
Black |
Gross weight |
1,230 g |
Mechanical data - Dimensions
Width |
115 mm 221 mm |
Height |
115 mm 82.5 mm |
Depth |
5 mm |
Scope of delivery
Scope of delivery |
2x mounting plate, 2x mounting screws |
Accessory
Recommendation (product combination) |
AZ/AZM200-B30-G1/G2 AZ/AZM201-B30-G1/G2 AZM 200 / AZM 201 + BDF200 |
Product picture (catalogue individual photo)
Dimensional drawing basic component
Product graph (exploded-view drawing)
Product graph (exploded-view drawing)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/04/2024, 7:18 am