MV10H 330-11Y-M20-1348

Item number: 131159310

Downloads

ePLAN Data
SISTEMA Data
  • Metal enclosure
  • 2 Contacts
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Epoxy resin rod

Ordering data

Product type description

MV10H 330-11Y-M20-1348

Article number (order number)

131159310

EAN (European Article Number)

8905236106941

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Material of the rod

Epoxy resin

Gross weight

484 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Rod lever

Mechanical life, minimum

30,000,000 Operations

Contact opening

2 x 0.5 mm

Actuating speed, minimum

1 mm/min

Actuating torque

0.5 Nm

Repeat accuracy of switching points

0.02 mm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

40 mm

Height of sensor

276 mm

Diameter of the Rod

6 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Restistance to shock

50 g / 6 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Switching element

NO contact, NC contact

Note (Switching element)

galvanically separated contact bridges

Switching principle

Snap action

Bounce duration, maximum

1.5 ms

Switchover time, maximum

10 ms

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 4:49 pm