MZM 100
- Automatic latching
- Solenoid interlocks with innovating and unique operating principle
- 40 mm x 179 mm x 40 mm
- Electronic contact-free, coded system
- Thermoplastic enclosure
- Max. length of the sensor chain 200 m
- 3 LEDs to show operating conditions
- Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
- Intelligent diagnosis
- Self-monitoring series-wiring
- Patented
Product type description: MZM 100 (1) (2)-(3)(4)(5)-A |
(1) | |
without | Guard locking monitored > |
B | Actuator monitored |
(2) | |
ST | Connector plug M23, 8+1-pole |
ST2 | Connector plug M12, 8-pole |
(3) | |
1P2P | 1 p-type diagnostic output and 2 p-type safety outputs (only in connection with "Solenoid interlock monitored") |
1P2PW | Similar to -1P2P, combined diagnostic signal: guard door closed and solenoid interlock locked (only in connection with "Solenoid interlock monitored") |
1P2PW2 | Similar to -1P2P, combined diagnostic signal: guard door closed and can be locked (only in connection with "Actuator monitored") |
SD2P | serial diagnostic output and 2 p-type safety outputs |
(4) | |
without | without latching (only in connection with "Solenoid interlock monitored") |
R | electrical latching force, typically 30 N |
RE | adjustable latching force, typically 30 … 100 N |
(5) | |
M | permanent magnet, typically 15 N |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Latching force
Latching force, maximum
Latching force, minimum
Actuator monitored
Latching
Serial diagnostics
System components
Accessories
MZM 100 TARGET
- for the variable setting of the latching force
- gradually adjustable by steps of approx. 10 N within a range from approx. 30 N to 100 N
Actuator