NKF3-1PW/1PW/1PWZ-B-2M
Item number:
103003076
NKF3-1PW/1PW/1PWZ-B-2M
Item number:
103003076
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: NKF(1)(2)Z(3)(4) |
(1) | |
1 | 1 pedal |
2 | 2 pedals |
3 | 3 pedals |
(2) | |
without | per pedal (separation by /): |
1PW | 1 changer |
2PW | 2 changers (only for 1- / 2-pedal versions) |
10 | 1 NO contact |
20 | 2 NO contacts |
(3) | |
B | cable entry from behind |
L | cable entry from the left |
R | cable entry from the right |
(4) | |
2M | with connecting cable, 2 m |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- 3 Contacts
- Design triple-pedal types
- Compact, flat design
- Modern and symmetric design
- with Pre-wired cable, 2 m
- Contact versions consisting of switch-over or NO contacts
Ordering data
Product type description |
NKF3-1PW/1PW/1PWZ-B-2M |
Article number (order number) |
103003076 |
EAN (European Article Number) |
4030661427799 |
eCl@ss number, version 12.0 |
27-37-12-18 |
eCl@ss number, version 11.0 |
27-37-12-18 |
eCl@ss number, version 9.0 |
27-37-12-18 |
ETIM number, version 7.0 |
EC001258 |
ETIM number, version 6.0 |
EC001258 |
General data
Standards |
EN IEC 60947-5-1 |
Housing material |
shock-proof thermoplastic |
Material of the pedal |
ABS thermoplastic |
Colour of the housing |
RAL 9006 (White aluminum) |
RAL colour of the pedal |
9005 |
Colour of the pedal |
Black |
General data - Features
Number of changers |
1 |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Pre-wired cable |
Mechanical data - Dimensions
Width |
351 mm |
Height |
49 mm |
Depth |
150 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +60 °C |
Electrical data
Utilisation category AC-15 |
240 VAC |
Utilisation category AC-15 |
2.5 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching element |
Changeover contact (NO/NC) |
Switching principle |
Snap action |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU-Konformitätserklärung |
Company: | ACE Schmersal. Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brasil Internet: www.schmersal.com.br |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | NKF |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Fußschalter |
Einschlägige Richtlinien: | Niederspannungsrichtlinie | 2014/35/EU |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-1:2017 |
Ort und Datum der Ausstellung: | Boituva, 18. August 2021 |
Rechtsverbindliche Unterschrift Marco Antonio De Dato Leiter Konstruktion & Entwicklung |
UK Declaration of Conformity |
Company: | ACE Schmersal Eletroeletrônica Industrial Ltda. Av. Brasil, nº 815 Jardim Esplanada CEP: 18557-646 Boituva - SP Brasil Internet: www.schmersal.com.br |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | NKF |
Type: | See ordering code |
Description of the component: | Foot switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Boituva, August 18, 2022 |
Authorised signature Marco Antonio De Dato Head of Engineering and Design |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 3:21 am