PS116


PS116 plunger S200

PS116 plunger S200


  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67

Go to category
PS116 roller plunger R200

PS116 roller plunger R200


  • plastic roller Ø 9,5 mm
  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67

Go to category
PS116 roller plunger R201

PS116 roller plunger R201


  • Stainless steel roller Ø 9,5 mm
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Thermoplastic enclosure

Go to category
PS116 roller plunger R202

PS116 roller plunger R202


  • brass roller Ø 9,5 mm
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Thermoplastic enclosure

Go to category
PS116 offset roller lever K200

PS116 offset roller lever K200


  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 offset roller lever K210

PS116 offset roller lever K210


  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 angle roller lever K230

PS116 angle roller lever K230


  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 angle roller lever K240

PS116 angle roller lever K240


  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 angle roller lever K250

PS116 angle roller lever K250


  • Thermoplastic enclosure
  • Symmetric enclosure
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 angle roller lever K280

PS116 angle roller lever K280


Go to category
PS116 roller lever H200

PS116 roller lever H200


  • Thermoplastic enclosure
  • Symmetric enclosure
  • Lever angle adjustable in 15° steps
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 roller lever H201

PS116 roller lever H201


  • with stainless steel roll
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 roller lever H202

PS116 roller lever H202


  • brass roller Ø 16 mm
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 roller lever N200

PS116 roller lever N200


  • Thermoplastic enclosure
  • With plastic roller
  • length adjustable in 2 mm steps
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 roller lever N201

PS116 roller lever N201


  • with stainless steel roll
  • length adjustable in 2 mm steps
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 roller lever N202

PS116 roller lever N202


  • with brass roller
  • length adjustable in 2 mm steps
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 roller lever N206

PS116 roller lever N206


Go to category
PS116 rod lever J200

PS116 rod lever J200


  • only for positioning tasks
  • Thermoplastic enclosure
  • Symmetric enclosure
  • Lever angle adjustable in 15° steps
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°
  • Design to EN 50047

Go to category
PS116 rod lever J203

PS116 rod lever J203


  • only for positioning tasks
  • Thermoplastic enclosure
  • Symmetric enclosure
  • Lever angle adjustable in 15° steps
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°
  • Design to EN 50047

Go to category