PS216 offset roller lever K210

PS216 offset roller lever K210

  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • Design to EN 50047
  • LED version available
Product type description:
PS2(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)

(2)
55Metal enclosure
216Thermoplastic enclosure
226Plastic housing with 2 cable entries

(3)
withoutL-hole (standard)
Lelongated hole

(4)
Z11Snap action 1 NO contact / 1 NC contact
Z02Snap action 2 NC contacts
Z12Snap action 1 NO contact / 2 NC contact
Z11RSnap action 1 NO contact / 1 NC contact with latching
Z01RSnap action 1 NC contact with latching
Z02RSnap action 2 NC contacts with latching
T11Slow action 1 NO contact / 1 NC contact
T02Slow action 2 NC contacts
T20Slow action 2 NO contact
T12Slow action 1 NO contact / 2 NC contact
T21Slow action 2 NO contact / 1 NC contact
T03Slow action 3 NC contacts
T11UESlow action 1 NO contact / 1 NC contact with overlapping contacts
T02HSlow action 2 NC contacts with staggered contacts
T11KSlow action 1 NO contact + 1 NC contact - short-stroke
T10Slow action 1 NO contact
T02KSlow action 2 NO contacts short-stroke
T20HSlow action 2 NO contacts staggered

(5)
withoutContacts silver plated (Standard)
A1Gold contacts 0,3 μm
A2Gold contacts 1,0 μm
A3Gold contacts 3,0 μm

(6)
withoutwithout indication light
Gintegrated status display

(7)
withoutCable entry M20
M16cable entry M16
STConnector plug M12 - plastic - bottom
STRConnector plug M12, right
STLConnector plug M 12, left
STMConnector plug M12, metal

(8)
S200plunger S200 Ø 6 mm
S210Plunger Ø 8,6 mm
S211Plunger Ø 10,3 mm
S221Plunger Ø 9,8 mm
R200Roller plunger R200
R201Roller plunger - stainless steel roller Ø 9,5mm
R210Roller plunger - plastic roller Ø 12mm
K201Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm
K200Offset roller lever - plastic roller- width 5.3 mm - Ø 12 mm
K201Roller plunger - stainless steel roller - width 5,3 mm - Ø 12mm
K210Offset roller lever - plastic roller- width 5mm - Ø 14mm
K211Offset roller lever - stainless steel roller - width 5mm - Ø 14mm
K220Offset roller lever - plastic roller- width 7.6 mm - Ø 14 mm
K230Angle roller lever - plastic roller Ø 14 mm
K231Roller plunger - stainless steel roller Ø 14mm (Standard)
K240Angle roller lever with plastic roller Ø 22 mm - right-bent
K250Angle roller lever with plastic roller Ø 22 mm - left-bent
H200Roller lever - plastic roller Ø 16 m - lever length 24 mm
H202Roller lever - brass roller Ø 16mm - lever length 24mm (Standard)
H230Roller lever - plastic roller Ø 16mm - lever length 28 mm
H232Roller lever - brass roller Ø 16mm - lever length 28 mm
H236Roller lever - rubber roller Ø 16mm - lever length 28 mm
N200Roller lever 2 mm Toothing (24...26mm) - Plastic roller Ø 20 mm - Width 9.8 mm
N201Roller lever adjustable in 2 mm steps (24...66mm) - stainless steel roller Ø 20mm - width 9,8 mm
N202Roller lever - adjustable in 2 mm steps (24...66mm) - brass roller Ø 20mm - width 9,8 mm
N206Roller lever - adjustable in 2 mm steps (24...66mm) - rubber roller Ø 50mm - width 16 mm
N210Roller lever - adjustable in 2 mm steps (26...66 mm) - plastic roller Ø 20mm - width 4 mm - long- angled - locking washer
N280Roller lever -adjustable in 2 mm steps (24...66mm) - plastic roller Ø 20mm - width 5 mm - long - locking washer
J200Rod lever - plastic - 200mm -Ø 6mm
J201Rod lever - stainless steel - 200mm -Ø 6mm (Standard)
J203Rod lever - aluminium - 200mm -Ø 6mm
F230Spring rod - stainless steel - 150.4 mm
F231Spring rod - stainless steel - 70.2 mm
A200Special actuating bolt - plastic - valve control

(9)
withoutno intent rotation (Standard)
U1intent rotation 45°
U2intent rotation 90°
U3intent rotation 135°
U4intent rotation 180°
U5intent rotation 225°
U6intent rotation 275°
U7intent rotation 315°

(10)
withoutno lever rotation (Standard)
X1lever rotation 15°
X2lever rotation 30°
X3lever rotation 45°
X4lever rotation 60°
X5lever rotation 75°
X6lever rotation 90°
X7lever rotation 105°
X8lever rotation 120°
X9lever rotation 135°
X10lever rotation 150°
X11lever rotation 165°
X12lever rotation 180°
X13lever rotation 195°
X14lever rotation 210°
X15lever rotation 225°
X16lever rotation 240°
X17lever rotation 255°
X18lever rotation 270°
X19lever rotation 285°
X20lever rotation 300°
X21lever rotation 315°
X22lever rotation 330°
X23lever rotation 345°

(11)
withoutRoller outside (Standard)
IRoller inside

(12)
without-30...+80°C (Standard)
T-40...+80°C

(13)

(14)
withoutZone 2 and 22
3GDZone 2 and 22
2DZone 21
3DZone 22
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Thermal test current

Mechanical life, minimum

Material of the contacts, electrical

Termination

Ambient temperature, minimum

Rated impulse withstand voltage Uimp

Rated insulation voltage Ui

Utilisation category AC-15

PS216-T11-K210

Item number 103015033

Position switch with safety function

Go to article

PS216-T12-K210

Item number 103015034

Position switch with safety function

Go to article

PS216-Z11-K210

Item number 103015008

Position switch with safety function

Go to article

PS216-Z12-K210

Item number 103015009

Position switch with safety function

Go to article

PS216L-T11-K210

Item number 103032670

Position switch with safety function

PS216L-T11-K210-T-2980

Item number 103030640

Position switch with safety function

PS216L-Z11-K210

Item number 103032680

Position switch with safety function

PS216L-Z11R-M16-K210

Item number 103030674

Position switch with safety function

PS216L-Z11R-M16-K210-U2

Item number 103030673

Position switch with safety function

PS216-T01K-K210

Item number 103042839

Position switch with safety function

PS216-T01K-K210-U4-3009

Item number 103035324

Position switch with safety function

PS216-T01K-K210-U4-3009

Item number 103035064

Position switch with safety function