PWR-100M

Item number: 103003627

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

PWR-100M

Article number (order number)

103003627

EAN (European Article Number)

4030661446769

eCl@ss number, version 12.0

23-17-06-01

eCl@ss number, version 11.0

23-17-06-01

eCl@ss number, version 9.0

23-17-06-01

ETIM number, version 7.0

EC011141

ETIM number, version 6.0

EC001471

General data

Material

Steel cable plastic coated

Colour of the product

Red (semi-transparent)

Gross weight

4,968 g

Mechanical data - Dimensions

Diameter of the Steel core

3 mm

Length of the pull wire

100 m

Diameter of the pull wire

5 mm


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 2:33 pm