PWR-10M-SET

Item number: 103003629

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • With red PVC sheath
  • Ready-to-fit

Ordering data

Product type description

PWR-10M-SET

Article number (order number)

103003629

EAN (European Article Number)

4030661499116

eCl@ss number, version 12.0

23-17-06-01

eCl@ss number, version 11.0

23-17-06-01

eCl@ss number, version 9.0

23-17-06-01

ETIM number, version 7.0

EC011141

ETIM number, version 6.0

EC001471

General data

Gross weight

600 g

Mechanical data - Dimensions

Length x Width x Height

PVC sheath: 2 mm

Length of the pull wire

10 m

Diameter of the pull wire

5 mm

Scope of delivery

Scope of delivery

2x Wire clamp 3 mm, NIRO

1x Wire thimble 3 mm, NIRO

Pull-wire, 1x 10 m

1x Eyebolt NIRO M8x70 and hexagon nut


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 10:57 am