
RS655
- Metal enclosure
- wire pull and breakage detection
- Protection class IP66, IP67
- Central connection terminal
- Mechanical switching position indication
- two-side operation / wire up to 2 x 100 m
Product type description: RS65(1)-Z22-(2)-(3) |
(1) | |
5 | Grey cast iron, painted |
6 | thermosetting resin |
(2) | |
G024 | Indicator lamp 24 VDC, red |
G115 | Indicator lamp 115 VAC, red |
G230 | Indicator lamp 230 VAC, red |
(3) | |
without | Standard version (without Dupline® input module) |
DS | With integrated Dupline® input module |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
System components
Accessories