RSS260
- Thermoplastic enclosure
- Simple mounting without additional angle
- RFID-technology for needs-based protection against tampering
Product type description: RSS260-(1)-(2)-(3)-(4)-(5) |
(1) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(2) | |
D | With diagnostic output |
SD | With serial diagnostic function |
(3) | |
without | Standard version without feedback circuit monitoring EDM (External Device Monitoring) |
F0 | EDM with automatic reset |
F1 | EDM with manual reset |
(4) | |
without | without emergency-stop |
Q | Acknowledge input error with EMERGENCY STOP |
(5) | |
without | Connecting cable (lenght in m) |
ST | Connector plug M8, 8-pole |
LSTM12-8-0,25M | Cable 0.25 m long with connector M12, 8-pole |
LSTM8-8-1M | Cable 0.1 m long with connector M8, 8-pole |
LSTM12-5-0.25M | Cable 0.25 m long with connector M12, 5-pole |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Number of semi-conductor outputs with signaling function
Serial diagnostics
System components
Accessories