RST260-1

Item number: 103004318

Downloads

ePLAN Data
SISTEMA Data
  • Actuation from side
  • Simple mounting
  • Mounting 2 x M4

Ordering data

Product type description

RST260-1

Article number (order number)

103004318

EAN (European Article Number)

4030661436470

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Note (Ordering data)

Note: Sensor and actuator must be ordered separately.

General data

Material of the actuator

Plastic

Gross weight

26 g

Mechanical data

Active area

lateral

Mechanical data - Dimensions

Length of the actuator

29.5 mm

Width of the actuator

39 mm

Height of the actuator

18 mm

Scope of delivery

Note (scope of delivery, number and type)

Actuator incl. mounting plate


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 11:16 am