Safety light curtains (archive)

Archive
SLC 210

SLC 210


  • NOTICE: Not available! (Replacement: SLC 220)
  • Control Category 2

Go to category
Archive
SLC 220

SLC 220


Go to category
Archive
SLC 220 IP 69K

SLC 220 IP 69K


Go to category
Archive
SLC 410

SLC 410


  • Control Category 4
  • NOTICE: Not available! (Replacement: SLC 420)

Go to category
Archive
SLC 412

SLC 412


  • Control Category 4
  • NOTICE: Not available! (Replacement: SLC 420...RFBH)

Go to category
Archive
SLC 415

SLC 415


  • Control Category 4
  • NOTICE: Not available! (Replacement: SLC 425I)

Go to category
Archive
SLC 420

SLC 420


  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • Resolution 14, 30 and 50 mm
  • Protection field height from 170 mm … 1770 mm

Go to category
Archive
SLC 421

SLC 421


  • Safety type 4 in accordance with IEC 61496-1
  • Protection class IP67
  • Parameter assignment using external command devices
  • Resolution 14 and 30 mm

Go to category
Archive
SLC 430

SLC 430


  • Resolution 30 mm
  • miniature body
  • Safety type 4 in accordance with IEC 61496-1
  • Protection field height from 236 mm … 1804 mm
  • NOTICE: Not available!

Go to category
Archive
SLC 425I

SLC 425I


  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • Integrated muting und override function
  • 1 … 8 Cycles

Go to category
Archive
SLC 420 IP 69K

SLC 420 IP 69K


  • Protection class IP69K
  • Safety type 4 in accordance with IEC 61496-1
  • Resolution 14 mm and 30 mm
  • Protection field height from 170 mm … 1450 mm

Go to category