SE-P70
- Dirt and moisture in the profile are to a great extent compensated
- Insensitive to environmental conditions
- approx. 70 mm high including aluminum profile
Product type description: SE-P70 (1)-(2)-(3) |
(1) | |
without | Uncoated profile |
C | Coated profile |
(2) | |
without | Material: EPDM, 65 Shore A |
NBR | Material: Perbunan® NBR |
(3) | |
1250 | Length 1250 mm |
2500 | Length 2500 mm |
5000 | Length 5000 mm (for uncoated profile only) |
10000 | Length 10000 mm (for uncoated profile only) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.