schmersal_s_icon.png

SET BC 2053-2

Item number: 101115025

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Additional ball latch for stable latching of light to medium-weight guards
  • For separate mounting on the guard

Ordering data

Product type description

SET BC 2053-2

Article number (order number)

101115025

EAN (European Article Number)

4030661100623

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

19 g

Mechanical data

Latching force, adjustable to

100 N

Note

Note (General)

The mounting sets can only be used in conjunction with actuator AZ 15/16-B6.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/11/2024, 11:12 pm