SH-440-ER-02

Item number: 103026833

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

SH-440-ER-02

Article number (order number)

103026833

EAN (European Article Number)

4030661517131

eCl@ss number, version 12.0

27-27-27-92

eCl@ss number, version 11.0

27-27-27-92

eCl@ss number, version 9.0

27-27-27-92

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Housing material

Polycarbonate

Enclosure cabs material

V4A

Gross weight

3,100 g

Mechanical data - Connection technique

Length of cable

10 m

Termination

Cable gland permanently integrated

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Mechanical data - Dimensions

Height, minimum

500 mm

Height, maximum

890 mm

Diameter of the protective tube

50 mm

Diameter of the enclosure cabs

60 mm

Ambient conditions

Degree of protection

IP69

Ambient temperature

-25 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Language filter

Download the latest version of Adobe Reader

Video ID: Mr-Safety-SLC440-IP69

(Vimeo)



Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 9:40 am