SLC 421-E/R0730-14-RFBC

Item number: 101212688

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

SLC 421-E/R(1)-(2)-RFBC-(3)


(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm (only for resolution 30 mm, 50 mm)
1610Protection field height 1610 mm (only for resolution 30 mm, 50 mm)
1690Protection field height 1690 mm (only for resolution 30 mm, 50 mm)
1770Protection field height 1770 mm (only for resolution 30 mm, 50 mm)

(2)
14Resolution 14 mm
30Resolution 30 mm

(3)
01integrated status display
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • Parameter assignment using external command devices
  • Resolution 14 and 30 mm

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLC 421-E/R0730-14-RFBC

Article number (order number)

101212688

EAN (European Article Number)

4030661397207

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

25 ms

Gross weight

3,360 g

General data - Features

Clock control possible

Yes

Restart interlock (manual reset)

Yes

Contactor control integrated

Yes

Beam coding available

Yes

Blanking function

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

72

Safety classification

Standards

EN ISO 13849-1

EN IEC 60947-5-3

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

7.42 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

14 mm

Height of the protection field

730 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

7 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 12-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Diameter of sensor

49 mm

Height of sensor

948 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-20 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

8 W

Electrical power consumption of the transmitter

4 W

Wiring / Connector of external control unit

Connector plug M8, 6-pole

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Emitter + receiver, mounting angle

Accessory

Recommended safety switchgear

SCR 211

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Note (Clock control)

1 cycle or 2 cycles

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 3:39 pm