SLC440-ER-0490-30-H1
SLC440-ER-0490-30-H1
Product type description: SLC440-ER(1)-(2)-01 |
(1) | |
0170 | Protection field height 170 mm |
0250 | Protection field height 250 mm |
0330 | Protection field height 330 mm |
0410 | Protection field height 410 mm |
0490 | Protection field height 490 mm |
0570 | Protection field height 570 mm |
0650 | Protection field height 650 mm |
0730 | Protection field height 730 mm |
0810 | Protection field height 810 mm |
0890 | Protection field height 890 mm |
0970 | Protection field height 970 mm |
1050 | Protection field height 1050 mm |
1130 | Protection field height 1130 mm |
1210 | Protection field height 1210 mm |
1290 | Protection field height 1290 mm (only for resolution 30 mm, 50 mm) |
1370 | Protection field height 1370 mm (only for resolution 30 mm, 50 mm) |
1450 | Protection field height 1450 mm (only for resolution 30 mm, 50 mm) |
1530 | Protection field height 1530 mm (only for resolution 30 mm, 50 mm) |
1610 | Protection field height 1610 mm (only for resolution 30 mm, 50 mm) |
1690 | Protection field height 1690 mm (only for resolution 30 mm, 50 mm) |
1770 | Protection field height 1770 mm (only for resolution 30 mm, 50 mm) |
(2) | |
14 | Resolution 14 mm (Range 0.3 …) 7 m |
30 | Resolution 30 mm (Range 0.3 …) 10 m |
- Safety type 4 in accordance with IEC 61496-1
- Status and diagnostics via App with bluetooth
- active integrated set-up tool
- Blanking: fixed/floating
- Double acknowledgement/reset
- Integrated contactor control
- Beam coding
- Process safety with highest availability
- User-friendly parameter setting, no tools required
- optional degree of protection IP69 with protective enclosure (accessories)
Ordering data
Product type description |
SLC440-ER-0490-30-H1 |
Article number (order number) |
103039656 |
EAN (European Article Number) |
4030661553146 |
eCl@ss number, version 12.0 |
27-27-27-04 |
eCl@ss number, version 11.0 |
27-27-27-04 |
eCl@ss number, version 9.0 |
27-27-27-04 |
ETIM number, version 7.0 |
EC002549 |
ETIM number, version 6.0 |
EC002549 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
EN IEC 61496-2 EN IEC 61496-1 |
Housing material |
Aluminium |
Reaction time, maximum |
10 ms |
General data - Features
Restart interlock (manual reset) |
Yes |
Contactor control integrated |
Yes |
Beam coding available |
Yes |
Blanking function |
Yes |
7-segment display |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics |
Yes |
Bluetooth |
Yes |
Number of fail-safe digital outputs |
2 |
Number of beams |
24 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 62061 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
5.14 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
4 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
30 mm |
Height of the protection field |
490 mm |
Range, protection field, minimum |
4 m |
Range, protection field, maximum |
20 m |
Wave length of the laserdiode |
850 nm |
Mechanical data - Connection technique
Termination |
Connector |
Terminal connector, Recipient |
Connector plug M12, 8-pole |
Terminal, Connector, Transmitter |
Connector plug M12, 4-pole |
Length of the connectable cable, maximum |
100 m |
Mechanical data - Dimensions
Height of transmitter |
571 mm |
Height of Receiver |
581 mm |
Length of sensor |
33 mm |
Width of sensor |
27.8 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Protection class |
III |
Electrical data
Switching voltage OSSD, HIGH signal |
24 V |
Electrical power consumption of the receiver, maximum |
10 W |
Electrical power consumption of the transmitter, maximum |
5 W |
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum |
0.25 A |
Design of control elements |
p-type |
Scope of delivery
Scope of delivery |
Kit with 2 mounting angles |
Accessory
Recommended safety switchgear |
SRB-E 301 |
Note
Note (General) |
Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Wiring example
UK Declaration of Conformity |
Company: | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | Series SLC440 Series SLG440 |
Type: | See ordering code |
Description of the component: | Safety light curtain / Safety light grid |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Radio Equipment Regulations | 2017 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 61496-1:2013 EN 61496-2:2013 EN 300 328 V2.2.2:2019 EN ISO 13849-1:2015 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Approved body for Type Examination: | TÜV NORD CERT GmbH Langemarckstr. 20 45141 Essen ID n°: 0044 |
Type examination certificate: | 44 205 16019910 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Mühldorf, September 5, 2022 |
Authorised signature Klaus Schuster Managing Director | Authorised signature Christian Spranger Managing Director |
EU-Konformitätserklärung |
Original | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | Serie SLC440 Serie SLG440 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Sicherheits-Lichtvorhang / -Lichtgitter |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
RED-Richtlinie | 2014/53/EU | |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 61496-1:2013 EN 61496-2:2013 EN 300 328 V2.2.2:2019 EN ISO 13849-1:2015 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Benannte Stelle der Baumusterprüfung: | TÜV NORD CERT GmbH Langemarckstr. 20, 45141 Essen Kenn-Nr.: 0044 |
EG-Baumusterprüfbescheinigung: | 44 205 16019910 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Mühldorf, 2. März 2021 |
Rechtsverbindliche Unterschrift Klaus Schuster Geschäftsführer | Rechtsverbindliche Unterschrift Christian Spranger Geschäftsführer |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 4:38 pm