SMS 4-EV
Item number:
101208379
SMS 4-EV
Item number:
101208379
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
SMS 4-EV |
Article number (order number) |
101208379 |
EAN (European Article Number) |
4030661380254 |
eCl@ss number, version 12.0 |
27-27-34-02 |
eCl@ss number, version 11.0 |
27-27-34-02 |
eCl@ss number, version 9.0 |
27-27-34-02 |
ETIM number, version 7.0 |
EC002887 |
ETIM number, version 6.0 |
EC002887 |
General data
Gross weight |
25 g |
Mechanical data - Dimensions
Length |
82 mm |
Width |
82 mm |
Height |
17.8 mm |
Scope of delivery
Scope of delivery |
1x corner connector |
Product picture (catalogue individual photo)
Dimensional drawing miscellaneous
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 12:37 pm