SMS 5-1000-1000
SMS 5-1000-1000
Product type description: SMS 5-(1) |
(1) | |
250-500 | Active area 250 x 500 mm |
500-500 | Active area 500 x 500 mm |
500-1000 | Active area 500 x 1000 mm |
750-1000 | Active area 750 x 1000 mm |
1000-1000 | Active area 1000 x 1000 mm |
1000-1500 | Active area 1000 x 1500 mm |
- with moulded ramp profile 30 mm
- Robust design
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 2 x 2-wire connecting cable
Ordering data
Product type description |
SMS 5-1000-1000 |
Article number (order number) |
101208375 |
EAN (European Article Number) |
4030661380216 |
eCl@ss number, version 12.0 |
27-27-34-02 |
eCl@ss number, version 11.0 |
27-27-34-02 |
eCl@ss number, version 9.0 |
27-27-34-02 |
ETIM number, version 7.0 |
EC002887 |
ETIM number, version 6.0 |
EC002887 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
EN ISO 13849-1 EN ISO 13856-1 |
Material of the surface/surface material |
Polyurethane PUR |
Shore hardness |
78 ±5 A |
Grammage |
26 kg/m2 |
Reaction time, maximum |
25 ms |
Maintenance |
maintenance free Annual maintenance is recommended. |
Gross weight |
33,000 g |
General data - Features
Cascadable |
Yes |
Safety classification |
Performance Level, up to |
d |
Category |
3 |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Mission time |
20 Year(s) |
Note (Category) |
To max. 52,000 switching cycles/year with max. 60% contact load; deviating applications on request. |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Actuating force |
150 N |
Note (Actuating force) |
With round body Ø 80mm |
Inactive border |
42 mm |
Mechanical data - Connection technique
Length of cable |
6 m |
Termination |
Cable |
Wire cross-section |
0.34 mm2 |
Wire cross-section |
22 AWG |
Mechanical data - Dimensions
Length |
1,000 mm |
Width |
1,000 mm |
Height |
14 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
+0 ... +55 °C |
Accessory
Recommended safety switchgear |
SRB 301HC/R, SRB 301HC/T |
Notes - Chemical resistance
Material resistance (water) |
resistent |
Material resistance (10% acids) |
resistent |
Material resistance (10% lyes) |
resistent |
Material resistance (petrol) |
resistent |
Material resistance (oil) |
resistent |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
UL Certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Operating principle
EPLAN Produktgrafik
ID: 101208375
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/04/2024, 11:03 am