LOCKOUT TAG SZ 200-1

Item number: 101196397

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Lockout tag with 6 circular holes
  • Suitable for mounting inside and outside of the hazardous area
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch

Ordering data

Note (Delivery capacity)

Phased-out product

Product type description

LOCKOUT TAG SZ 200-1

Article number (order number)

101196397

EAN (European Article Number)

4030661364872

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

Available until

31.12.2024

General data

Material of the bracket

000002

Material of the operators

000003

Colour of the operating element

Red

Colour of the bracket

black

Gross weight

229 g

Mechanical data - Dimensions

Length

107 mm

Width

85 mm

Height

3.5 mm

Diameter hole

10 mm

103051655 SZ201-1
  • Suitable for mounting inside and outside of the hazardous area
  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Lockout tag with 6 circular holes


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 7:01 pm