SRB200EXi-1R

Item number: 103037575

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Reset with trailing edge
  • 2 safety contacts
  • Suitable for signal processing of emergency stop control devices, interlocking equipment, etc

Ordering data

Product type description

SRB200EXi-1R

Article number (order number)

103037575

EAN (European Article Number)

4030661542737

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-11

EN IEC 60079-15

Explosion protection zones

2

Explosion protection category

3G

Explosion protection designation

D II 3 G Ex nA nC IIC T5 Gc (Installation SRB, in Zone 2)

D II (2) G [Ex ib Gb] IIC

D II (2) D [Ex ib Db] IIIC

General data

Climatic stress

EN 60068-2-78

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

264 g

General data - Features

Wire breakage detection

Yes

Cross-circuit detection

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of LEDs

5

Number of normally closed (NC)

2

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 61508

Stop-Category

0

Safety classification - Relay outputs

Performance Level, stop 0, up to

e

Category, Stop 0

4

Diagnostic Coverage (DC) Level, Stop 0

≥ 99 %

PFH value, Stop 0

2.00 x 10⁻⁸ /h

Safety Integrity Level (SIL), Stop 0, suitable for applications in

3

Mission time

15 Year(s)

Common Cause Failure (CCF), minimum

65

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

22.5 mm

Height

100 mm

Depth

121 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -10 % / +20 %

Ripple voltage

10 %

Current consumption

57 mA

Rated operating voltage

24 VDC

Rated AC voltage for controls at DC minimum

20.4 VDC

Rated control voltage at DC, maximum

28.8 VDC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

2 A

Electrical power consumption

3 W

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of power failure, typically

20 ms

Drop-out delay in case of "emergency stop", maximum

20 ms

Pull-in delay at automatic start, maximum, typically

300 ms

Pull-in delay at RESET, typically

20 ms

Material of the contacts, electrical

AgSn0. self-cleaning, positive drive

Electrical data - Digital inputs

Conduction resistance, maximum

30 Ω

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Other data

Note (applications)

Safety sensor

Guard system

Emergency-Stop button

Pull-wire emergency stop switches

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

The wiring diagram is shown with guard doors closed and in de-energised condition.

Monitoring 1 guard door(s), each with a magnetic safety sensor of the BNS range

If only one external relay or contactor is used to switch the load, the system can be classified in Control Category 3 to ISO 13849-1, if exclusion of the fault “Failure of the external contactor” can be substantiated and is documented, e.g. by using a reliable down-rated contactor. A second contactor leads to an increase in the level of security by redundant switching to switch the load off.

To secure a guard door up to PL e and Category 4

The feedback circuit monitors the position of the contactors KA and KB.

Automatic start: The automatic start is programmed by connecting the feedback circuit to the terminals X1/X2. If the feedback circuit is not required, establish a bridge.

Language filter

INMETRO certification

Download the latest version of Adobe Reader

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:SRB200EXi-1R
Typ:siehe Typenschlüssel
Kennzeichnung:D II 3 (2) G Ex ec nC [ib Gb] IIC T5 Gc
D II (2) D [Ex ib Db] IIIC
Beschreibung des Bauteils:Relais-Sicherheitskombination für NOT-HALT-Schaltungen und Schutztürüberwachungen
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 Explosionsschutzrichtlinie (ATEX)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN IEC 60079-0:2018
EN IEC 60079-7:2015 / A1:2018
EN 60079-11:2012
EN IEC 60079-15:2019
EN 60079-15:2010
EN 60947-5-1:2017 + AC:2020
EN ISO 13849-1:2015
EN ISO 13849-2:2012
Benannte Stelle für die Zertifizierung des QS-Systems nach Anhang X gemäß 2006/42/EG, Anhang IV gemäß 2014/34/EU und für die ATEX-Zertifizierung:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
Baumusterprüfbescheinigung:TÜV 22 ATEX 8837 X
Dieses Zertifikat bezieht sich nur auf die Zertifizierung der Produkte gem. der Explosionsschutzrichtlinie 2014/34/EU (ATEX). Die Konformität der Produkte gem. der Maschinenrichtlinie 2006/42/EG wird durch den Hersteller in Eigenverantwortung erklärt.
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 18. Oktober 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 5:05 pm