T2FH 232-11/22uedr

Item number: 151217887

Product type description:
T2FH 232-(1)

(1)
11UEDR/11UEDR2 NO contacts/2 NC contact
22UEDR/22UEDR3 NO contacts/3 NC contacts
11/22UEDR3 NO contacts/3 NC contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • double-pedal type
  • 2 cable entries M25
  • Protective shield with wide opening
  • High level of stability

Ordering data

Product type description

T2FH 232-11/22uedr

Article number (order number)

151217887

EAN (European Article Number)

4030661529608

eCl@ss number, version 12.0

27-37-12-18

eCl@ss number, version 11.0

27-37-12-18

eCl@ss number, version 9.0

27-37-12-18

ETIM number, version 7.0

EC001258

ETIM number, version 6.0

EC001258

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

BG-GS-ET-15

DIN VDE 0660-200

EN IEC 60947-5-1

Housing material

Aluminium

Housing coating material

powder-coated

Material of the housing cover

Aluminium

Material of the pedal

Glass-fibre, reinforced thermoplastic

Material of the protective shield

Aluminium

Gross weight

3,500 g

General data - Features

Latching

Yes

Suitable for EMERGENCY-OFF

Yes

Protective shield

Yes

Probing possible

Yes

Number of pedals, NC

3

Number of pedals, NO

3

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Width

295 mm

Height

189 mm

Depth

274 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm / 5 g

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

1 A

Switching element

NO contact, NC contact

Switching principle

Slow action with overlapping contacts

Maximum switching frequency

3,600 /h

Language filter

Download the latest version of Adobe Reader

Diagram

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 11:06 am