T4VH 336-20ZH

Item number: 101060437

Downloads

ePLAN Data
CADENAS CAD Data
  • slim design
  • 1 Cable entry M 20 x 1.5
  • Design to EN 50041
  • Lever angle adjustable in 10° steps
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°

Ordering data

Note (Delivery capacity)

Not available!

Product type description

T4VH 336-20ZH

Article number (order number)

101060437

EAN (European Article Number)

4030661043371

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing construction form

Norm construction design

Actuator type to EN 50041

A

Housing material

Plastic, glass-fibre-reinforced

Lever material

Metal film

Gross weight

160 g

General data - Features

Number of auxiliary contacts

2

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Mechanical data

Actuating element

Roller lever

Roller material

Plastic

Mechanical life, minimum

30,000,000 Operations

Actuating speed, maximum

2.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note (Switchover time)

Switchover time in accordance with actuating speed

Actuating torque, minimum

0.3 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

60.5 mm

Width of sensor

40.5 mm

Height of sensor

129.5 mm

Ambient conditions

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

Normally open contact (NO)

Switching principle

Slow action with staggered contacts

Bounce duration, maximum

2 ms

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Note

Note (General)

Switch with 2 NO contacts are not for security tasks

Language filter

SISTEMA-VDMA library

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Type:See ordering code
Description of the component:Position switch
Relevant Directives:Low Voltage Directive2014/35/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, April 20, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:Z/T 235, Z/T 236, Z/T 255, Z/T 256,
Z/T 335, Z/T 336, Z/T 355,
Z 332
Type:See ordering code
Description of the component:Position switches
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 23, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 9:03 pm