TESZ

TESZ

  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • 111,5 mm x 92 mm x 36 mm
Product type description:

TESZ(1)(2)(3)(4)/(5)(6)/(7)


(1)
withoutMaterial of the hinge Aluminium
XMaterial of the hinge Stainless steel

(2)
Rmechanische Wiederanlaufsperre

(3)
101 NC contact
1021 NC contacts / 1 NO contact
1102 NC contact
11022 NC contacts / 1 NO contacts
11103 NC contact

(4)
withoutScrew connection
ST1Connector bottom (M12, 8 pole)
ST2Connector top (M12, 8 pole)

(5)
withoutwith additional hinge
Swithout additional hinge

(6)
30Suitable for mounting to profile systems 30 mm
35Suitable for mounting to profile systems 35 mm
withoutSuitable for mounting to profile systems 40 mm
45Suitable for mounting to profile systems 45 mm

(7)
withoutSwitching angle NC contact at 4 degrees
Switching angle NC contact at 5 degrees
Switching angle NC contact at 8 degrees
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Material of the hinge

Hinged safety switch TESZX 10

Item number 101031663

Safety Hinge switch

Hinged safety switch TESZX 10/S

Item number 101031669

Safety Hinge switch

TESZ1102/8°

Item number 101209497

Safety Hinge switch

Go to article

TESZ1102/S

Item number 101029153

Safety Hinge switch

Go to article

TESZ1102/S/30

Item number 101030509

Safety Hinge switch

Go to article

TESZ1102/S/35

Item number 101030520

Safety Hinge switch

Go to article

TESZ1102/S/45

Item number 101030531

Safety Hinge switch

Go to article

TESZ1110/S

Item number 101029152

Safety Hinge switch

Go to article

TESZ1110/S/30

Item number 101030510

Safety Hinge switch

Go to article

TESZR10

Item number 101171998

Safety Hinge switch

TESZR10/S

Item number 101172005

Safety Hinge switch

TESZR110/S

Item number 101172007

Safety Hinge switch

Go to article