TKF/S/9024VDC

Item number: 101010240

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • High holding force

Ordering data

Product type description

TKF/S/9024VDC

Article number (order number)

101010240

EAN (European Article Number)

4030661521022

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Aluminium

Gross weight

1,465 g

General data - Features

Number of actuating directions

3

Number of auxiliary contacts

2

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

B10D Normally open contact (NO)

1,000,000 Operations

Mechanical data

Mechanical life, minimum

2,000,000 Operations

Holding force FZh in accordance with EN ISO 14119

3,000 N

Holding force Fmax, maximum

4,000 N

Latching force

20 N

Positive break force, minimum

20 N

Actuating speed, maximum

0.3 m/s

Mechanical data - Connection technique

Termination

Screw terminals

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

50 mm

Width of sensor

87 mm

Height of sensor

192 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

+0 ... +50 °C

Note (Relative humidity)

non-condensing

non-icing

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

2.5 kV

Electrical data

Thermal test current

10 A

Rated control voltage

24 VAC/DC

Electrical power consumption, maximum

10 W

Switching principle

slow action, positive break NC contact

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

8 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

5 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

8 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

5 A

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:TKM / TKF
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 7. Oktober 2022
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 8:53 am