TR 335-03ZH

Item number: 101148277

Downloads

ePLAN Data
CADENAS CAD Data
  • 1 Cable entry M 20 x 1.5
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041

Ordering data

Note (Delivery capacity)

Not available!

Product type description

TR 335-03ZH

Article number (order number)

101148277

EAN (European Article Number)

4030661146010

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing construction form

Norm construction design

Actuator type to EN 50041

C

Housing coating material

painted

Gross weight

210 g

General data - Features

Safety functions

Yes

Number of safety contacts

3

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Roller plunger

Mechanical life, minimum

30,000,000 Operations

Actuating force, minimum

17 N

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with actuating angle 30° to switch axis

Note (Switchover time)

Switchover time in accordance with actuating speed

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

38 mm

Width of sensor

40.5 mm

Height of sensor

116.6 mm

Ambient conditions

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

Opener (NC)

Switching principle

Slow action with staggered contacts

Bounce duration, maximum

2 ms

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader

Switch travel diagram

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 7:50 am