TS 335-11ZUE-M20

Item number: 101171111

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • 1 Cable entry M 20 x 1.5
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041

Ordering data

Note (Delivery capacity)

Not available!

Product type description

TS 335-11ZUE-M20

Article number (order number)

101171111

EAN (European Article Number)

4030661298696

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Housing construction form

Norm construction design

Actuator type to EN 50041

B

Housing coating material

painted

Gross weight

185 g

General data - Features

Safety functions

Yes

Number of auxiliary contacts

1

Number of safety contacts

1

Safety classification

Standards

BG-GS-ET-15

EN ISO 13849-1

EN IEC 60947-5-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

20,000,000 Operations

Mechanical data

Actuating element

Plunger

Mechanical life, minimum

30,000,000 Operations

Actuating speed, minimum

60 mm/min

Actuating speed, maximum

1 m/s

Note Bounce duration

Bounce duration in accordance with actuating speed

Note (Switchover time)

Switchover time in accordance with actuating speed

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.75 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

38 mm

Width of sensor

40.5 mm

Height of sensor

103.5 mm

Ambient conditions

Ambient temperature

-30 ... +80 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Required rated short-circuit current

1,000 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

4 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

4 A

Switching element

NO contact, NC contact

Switching principle

Slow action with overlapping contacts

Maximum switching frequency

5,000 /h

Material of the contacts, electrical

Silver

Switch travel diagram

Switch travel diagram

Diagram


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 3:43 am