TV.S 335

TV.S 335

  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Actuator shaft can be turned 360°
Product type description:

TV(1)S 335-(2)Z-(3)


(1)
8Shaft bore Ø 8 mm
10Shaft bore Ø 10 mm

(2)
022 NC contact
033 NC contact
111 NO contacts/1 NC contact
121 NO contact/2 NC contacts

(3)
withoutCable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
G24with LED (only available for version with one NO and one NC contact)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

TV10S 335-02Z-M20

Item number 101157473

Safety Hinge switch

TV10S 335-03Z

Item number 101179253

Safety Hinge switch

TV10S 335-11Z-M20

Item number 101160104

Safety Hinge switch

TV10S 335-12Z

Item number 101179252

Safety Hinge switch

TV8S 335-11Z-M20

Item number 101155141

Safety Hinge switch

TV8S 335-02Z-M20

Item number 101168631

Safety Hinge switch

TV8S 335-03Z

Item number 101179251

Safety Hinge switch

TV8S 335-12Z

Item number 101179250

Safety Hinge switch