ZSD6/5M

Item number: 101210087

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Thermoplastic enclosure
  • 1 Cable entry M 20 x 1.5
  • Good resistance to oil and petroleum spirit
  • Particularly fit for robot applications in accordance with the ANSI Robotics Standard
  • The redundant contact configuration enables signal processing using conventional safety relay modules
  • Contacts do not close upon reset (level 3 -> level 1)

Ordering data

Product type description

ZSD6/5M

Article number (order number)

101210087

EAN (European Article Number)

4030661564777

eCl@ss number, version 12.0

27-37-12-38

eCl@ss number, version 11.0

27-37-12-38

eCl@ss number, version 9.0

27-37-12-38

ETIM number, version 7.0

EC002571

ETIM number, version 6.0

EC002571

Approvals - Standards

Certificates

cULus

General data

Standards

CSA C22.2 Nr.14

EN IEC 60947-5-1

EN IEC 60204-1

EN IEC 60947-1

EN ISO 11161

EN ISO 12100

JIS C8201-5-1

UL508 1

Housing material

Plastic, thermoplastic, self-extinguishing

Gross weight

380 g

General data - Features

Push button, additionally

Yes

Number of normally closed (NC)

1

Number of normally open (NO)

3

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

B10D Normally-closed contact (NC)

100,000 Operations

Mission time

20 Year(s)

Mechanical data

Note (Mechanical life)

NO:
Stage 1 - 2 - 1: 1,000,000 operations
Stage 1 - 2 - 3 - 1: 100,000 operations

Mechanical data - Connection technique

Cable entry

1 x M20 x 1,5

Termination

Screw terminals

Authorised cable section, minimum

7 mm

Authorised cable section, maximum

13 mm

Cable section, minimum

0.14 mm²

Cable section, maximum

1.5 mm²

Ambient conditions

Degree of protection

IP65

Ambient temperature

-10 ... +60 °C

Storage and transport temperature

-40 ... +80 °C

Resistance to vibrations

Operation: 5 … 55 Hz, Amplitude 0,5 mm min./ Damage: 16,7 Hz, Amplitude 1,5 mm min.

Restistance to shock

Operation: 100 m/s², Damage: 1.000 m/s²

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

1.5 kV

Electrical data

Rated operating voltage

250 VAC

Operating current

3,000 mA

External wire and device fuse rating

10A f

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Switching element

NO contact, NC contact

NO contact / NC contact

Switching principle

Slow action

Maximum switching frequency

1,200 /h

Electrical data - Contacts

Voltage, Utilisation category AC-15

125 VAC

Current, Utilisation category AC-15

1.5 A

Voltage, Utilisation category DC-13

125 VDC

Current, Utilisation category DC-13

0.22 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

125 VAC

Current, Utilisation category AC-15

1 A

Voltage, Utilisation category DC-13

125 VDC

Current, Utilisation category DC-13

0.22 A

Accessory

Recommended safety switchgear

SRB, 2-channel with cross-wire detection

Note

Note (General)

Customer-specific versions, with connecting cable, are available upon request.

The monitoring module must offer the possibility of cross-wire monitoring.

Only a double shielded cable is authorised as supply line.

1) If the device is to be used in a damp room, a suitable connection cable must be used.

1) This device has been tested for impact and fire resistance according to UL508.

Language filter

Download the latest version of Adobe Reader

103043685 ZSD6CC-5M
  • Thermoplastic enclosure
  • 1 Cable entry M 20 x 1.5
  • Good resistance to oil and petroleum spirit
  • Particularly fit for robot applications in accordance with the ANSI Robotics Standard
  • The redundant contact configuration enables signal processing using conventional safety relay modules
  • Contacts do not close upon reset (level 3 -> level 1)


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 12:01 pm