ACTUATOR AZ/AZM 415-B30-04

Item number: 101139956

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

ACTUATOR AZ/AZM 415-B30-04

Article number (order number)

101139956

EAN (European Article Number)

4030661117515

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Light-alloy diecast, paint finish

Material of the actuator

Zinc die-cast

Material of the operators

Aluminium

Gross weight

904 g

Mechanical data

Door hinge

Left

Shearing force

25,000 N

Actuator mounted

Inside

Mechanical data - Dimensions

Length of the actuator

34 mm

Width of the actuator

75 mm

Height of the actuator

78 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 06:28