064 plunger S

064 plunger S

  • Metal enclosure
  • 184 mm x 111 mm x 149 mm (basic component)
  • 2 cable entries M 25 x 1.5
  • 3 or 4 Contacts
  • Actuator heads can be repositioned by 4 x 90°
Product type description:

T(1) 064-(2)Y-(3)


(1)
SPlunger S
JOffset roller lever J
XOffset roller lever X

(2)
033 NC contact
121 NO contact/2 NC contacts
212 NO contacts/1 NC contact
303 NO contacts
044 NC contact
131 NO contacts/3 NC contact
222 NO contacts/2 NC contact
313 NO contacts/1 NC contact
404 NO contacts

(3)
UESlow action with overlapping contacts
HSlow action with staggered contacts
RLatching 2 x 45°
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of normally closed (NC)

Number of normally open (NO)

MS 064-13Y

Item number 101056942

Position switch

MS 064-40Y

Item number 101056952

Position switch

TS 064-12Y

Item number 101057473

Position switch

TS 064-21Y

Item number 101057470

Position switch

TS 064-30Y

Item number 101057477

Position switch

TS 064-03Y

Item number 101057480

Position switch

T. 064-12Y

Item number 101060736

Position switch

T. 064-12Y-R=2X90GR.

Item number 151137966