236 angle roller lever 4K

236 angle roller lever 4K

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
Product type description:

(1)(2) 2(3)6-(4)Z(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
4SPlunger 4S
4RRoller plunger 4R
1ROffset roller lever 1R
KOffset roller lever K
3KAngle roller lever 3K
4KAngle roller lever 4K
K4Angle roller lever K4
1HRoller lever 1H
7HRoller lever 7H
10HRod lever 10H
12HRoller lever 12H
14HRoller lever 14H
AFSpring rod lever AF
RMSBrass roller

(3)
3slim design
55large design

(4)
022 NC contact
111 NO contacts/1 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(6)
withoutCable entry M20
IDCut clamps
NPTCable entry NPT 1/2"
STM12 connector with A-coding
ST-2310M12 connector with B-coding

(7)
1297Enclosure with transverse slotted holes

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

T4K 236-11Z-M20

Item number 151168166

Position switch with safety function

T4K 236-02Z

Item number 151092327

Position switch with safety function

T4K236-20Z

Item number 151092326

Position switch with safety function

Z4K 236-02Z-M20

Item number 151156128

Position switch with safety function

Z4K 236-11Z-M20

Item number 151163117

Position switch with safety function

Z4K236-11ZR-1816

Item number 151101238

Position switch with safety function

T4K 236-11ZUE

Item number 101145090

Position switch with safety function

T4K 236-11Z-1223

Item number 101100785

Position switch with safety function

Z4K 236-11R-M16-1816-2

Item number 101156762

Position switch with safety function

T4K 236-11Z-1273

Item number 151137937

Position switch with safety function

T4K 236-11Z-U180

Item number 151099724

Position switch with safety function

T4K 236-11Z-U90

Item number 151105019

Position switch with safety function