IFL 10-180L-10/01N

Item number: 101126737

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 1 Cable entry PG9 x 1.5
  • Thermoplastic enclosure
  • DC 3-wire
  • Wiring compartment
  • Long design
  • Double-insulated
  • Design M 18 x 1

Ordering data

Note (Delivery capacity)

Not available!

Product type description

IFL 10-180L-10/01N

Article number (order number)

101126737

EAN (European Article Number)

4030661117720

eCl@ss number, version 12.0

27-27-40-01

eCl@ss number, version 11.0

27-27-01-01

eCl@ss number, version 9.0

27-27-01-01

ETIM number, version 7.0

EC002714

ETIM number, version 6.0

EC002714

Approvals - Standards

Certificates

CCC

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Cylinder, thread

Installation conditions (mechanical)

not flush

Housing material

Plastic

Active area

Plastic

Material of the nuts

Plastic

Material of the washer

Perbunan®

Gross weight

59 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

3

Mechanical data

Tightening torque of nuts, maximum

3 Nm

Mechanical data - Switching distances according EN IEC 60947-5-3

Nominal switching distance Sn

10 mm

Mechanical data - Connection technique

Termination

Screw connection

Cable section, maximum

1 x 1.5 mm²

Mechanical data - Dimensions

ISO thread of the sensor

M18

width across flats

24 BK

Length of sensor

125.6 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +70 °C

Protection class

II

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

5.5 mA

Rated operating voltage

10 ... 60 VDC

Operating current

400 mA

Switching element

NO contact or NC contact

Protection circuit integrated

inductive interference protection

Protection against polarity reversal

Switching frequency, approx.

3,500 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

1.5 V

Current at Voltage drop Ud

0.4 A

Design of control elements

n-type

Status indication

Note (Integral System Diagnostics, status )

yellow LED

Note

Note (General)

Instead of nuts, a mounting clamp can be provided.

Programmable by repositioning the plug-in jumper at the terminal screws

Language filter

Download the latest version of Adobe Reader

Diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 06:38